
Brand: OHIO BRASS
Catalog ID: 214513CCAA
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Application
Distribution
Catalog Number
214513CCAA
Color
Gray Housing
Material
ESP™ Polymer Housing
Type
Station Low
Stud Type
M12
Duty Cycle
15 kV
Frequency Rating
48-62 Hz
MCOV
12.7 kV
Pressure Relief Capability-Symmetrical rms (kA)
40
Time - Low Current Long Duration (LCLD) Test
2000 µs