HUBBELL POWER SYSTEMS
1
* Representative image
1
play
play

PVI-LP Arrester (22 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: 2184227324

IEC Class Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • PVI-LP arresters comply with the latest revision of IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

Product details

General

Application

Distribution

Bracket Type

NEMA 4x5 Crossarm Bracket

Catalog Number

2184227324

Color

Gray Housing

Material

ESP™ Polymer Housing

Type

Station Low

Dimensions

Stud Type

3/8-16

Electrical Ratings

Current - Low Current Long Duration (LCLD) Test

550

Duty Cycle

27 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

72.4 kV

Maximum Discharge Voltage

  • 61.4 kV @ 1.5 kA
  • 64.9 kV @ 3 kA
  • 67.9 kV @ 5 kA
  • 73.2 kV @ 10 kA
  • 81 kV @ 20 kA
  • 91.3 kV @ 40 kA

MCOV

22 kV

Pressure Relief Capability-Symmetrical rms (kA)

40

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

60.8

Withstand Voltage - Lightning Impulse

95.2

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor
play
Hubbell Power Systems In Depth: Distribution Arresters