HUBBELL POWER SYSTEMS
Under-Oil Arrester (12.7 kV MCOV, 3002 Hardware)
1
1
play
Hubbell Power Systems - Metal Oxide Varistor
play
Hubbell Power Systems In Depth: Distribution Arresters

Under-Oil Arrester (12.7 kV MCOV, 3002 Hardware)

Brand: OHIO BRASS

Catalog ID: 2211133002

IEEE Heavy Duty / IEC Distribution High / Under-Oil Surge Arrester for Distribution Transformers

  • HPS under-oil arresters comply with the latest revision of the IEEE C62.11, as well as IEC 60099-4
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Under Oil

Catalog Number

2211133002

Mounting Hardware

No Bracket

Mounting Type

No Bracket

UPC

096359417040

Dimensions

Length

7.67 in

Electrical Ratings

BIL

125 kV

Current Rating

500 A

Duty Cycle

15 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

45.7

Maximum Discharge Voltage

  • 41.91 kV @ 1.5 kA
  • 44.14 kV @ 3 kA
  • 46.17 kV @ 5 kA
  • 49.54 kV @ 10 kA
  • 54.84 kV @ 20 kA

Maximum Switching Surge Protective Level @ 500A

39.08

MCOV

12.7 kV

Logistics

Pallet Quantity

120