HUBBELL POWER SYSTEMS
Under-Oil Arrester (17 kV MCOV, 3001 Hardware)
1
1
play
Hubbell Power Systems - Metal Oxide Varistor
play
Hubbell Power Systems In Depth: Distribution Arresters

Under-Oil Arrester (17 kV MCOV, 3001 Hardware)

Brand: OHIO BRASS

Catalog ID: 2211173001

IEEE Heavy Duty / IEC Distribution High / Under-Oil Surge Arrester for Distribution Transformers

  • HPS under-oil arresters comply with the latest revision of the IEEE C62.11, as well as IEC 60099-4
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Under Oil

Catalog Number

2211173001

Mounting Hardware

Bracket

Mounting Type

Bracket

UPC

096359417071

Dimensions

Length

9.45 in

Electrical Ratings

BIL

125 kV

Current Rating

500 A

Duty Cycle

21 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

61.62

Maximum Discharge Voltage

  • 56.1 kV @ 1.5 kA
  • 59.08 kV @ 3 kA
  • 61.8 kV @ 5 kA
  • 66.31 kV @ 10 kA
  • 73.41 kV @ 20 kA

Maximum Switching Surge Protective Level @ 500A

52.32

MCOV

17 kV

Logistics

Pallet Quantity

120