HUBBELL POWER SYSTEMS
1
1
play
play

Under-Oil Arrester (2.55 kV MCOV, 3002 Hardware)

Brand: OHIO BRASS

Catalog ID: 2211033002

IEEE Heavy Duty / IEC Distribution High Under-Oil Surge Arrester

High quality MOV blocks for under-oil application inside of distribution transformers

  • HPS under-oil arresters comply with the latest revision of the IEEE C62.11, as well as IEC 60099-4
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Under Oil

Catalog Number

2211033002

EU RoHS Indicator

Contact Manufacturer

Mounting Hardware

No Bracket

Mounting Type

No Bracket

UPC

096359416968

Dimensions

Length

3.71 in

Electrical Ratings

BIL

75 kV

Duty Cycle

3 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

10.43

Maximum Discharge Voltage

  • 8.43 kV @ 1.5 kA
  • 8.88 kV @ 3 kA
  • 9.29 kV @ 5 kA
  • 9.97 kV @ 10 kA
  • 11.04 kV @ 20 kA

Maximum Switching Surge Protective Level @ 500A

7.87

MCOV

2.55 kV

Logistics

Pallet Quantity

180

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor
play
Hubbell Power Systems In Depth: Distribution Arresters