HUBBELL POWER SYSTEMS
Under-Oil Arrester (22 kV MCOV, 3001 Hardware)
1
1
play
Hubbell Power Systems - Metal Oxide Varistor
play
Hubbell Power Systems In Depth: Distribution Arresters

Under-Oil Arrester (22 kV MCOV, 3001 Hardware)

Brand: OHIO BRASS

Catalog ID: 2211223001

IEEE Heavy Duty / IEC Distribution High / Under-Oil Surge Arrester for Distribution Transformers

  • HPS under-oil arresters comply with the latest revision of the IEEE C62.11, as well as IEC 60099-4
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Under Oil

Catalog Number

2211223001

Mounting Hardware

Bracket

Mounting Type

Bracket

UPC

096359417088

Dimensions

Dimensions

9.813 in x 7.313 in x 4.875 in

Height

4.875 in

Length

9.813 in

Weight

4.4 lb

Width

7.313 in

Electrical Ratings

BIL

150 kV

Current Rating

500 A

Duty Cycle

27 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

81.35

Maximum Discharge Voltage

  • 72.59 kV @ 1.5 kA
  • 76.45 kV @ 3 kA
  • 79.97 kV @ 5 kA
  • 85.81 kV @ 10 kA
  • 94.99 kV @ 20 kA

Maximum Switching Surge Protective Level @ 500A

67.7

MCOV

22 kV

Logistics

Pallet Quantity

80