HUBBELL POWER SYSTEMS
1
1
play
play

Under-Oil Arrester (22 kV MCOV, 3002 Hardware)

Brand: OHIO BRASS

Catalog ID: 2211223002

IEEE Heavy Duty / IEC Distribution High Under-Oil Surge Arrester

High quality MOV blocks for under-oil application inside of distribution transformers

  • HPS under-oil arresters comply with the latest revision of the IEEE C62.11, as well as IEC 60099-4
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Under Oil

Catalog Number

2211223002

EU RoHS Indicator

Contact Manufacturer

Mounting Hardware

No Bracket

Mounting Type

No Bracket

UPC

096359417095

Dimensions

Dimensions

10.000 in x 7.500 in x 5.000 in

Height

5 in

Length

10 in

Weight

4.4 lb

Width

7.5 in

Electrical Ratings

BIL

150 kV

Current Rating

500 A

Duty Cycle

27 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

81.35

Maximum Discharge Voltage

  • 72.59 kV @ 1.5 kA
  • 76.45 kV @ 3 kA
  • 79.97 kV @ 5 kA
  • 85.81 kV @ 10 kA
  • 94.99 kV @ 20 kA

Maximum Switching Surge Protective Level @ 500A

67.7

MCOV

22 kV

Logistics

Pallet Quantity

80

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor
play
Hubbell Power Systems In Depth: Distribution Arresters