HUBBELL POWER SYSTEMS
Under-Oil Arrester (5.1 kV MCOV, 3001 Hardware)
1
1
play
Hubbell Power Systems - Metal Oxide Varistor
play
Hubbell Power Systems In Depth: Distribution Arresters

Under-Oil Arrester (5.1 kV MCOV, 3001 Hardware)

Brand: OHIO BRASS

Catalog ID: 2211053001

IEEE Heavy Duty / IEC Distribution High / Under-Oil Surge Arrester for Distribution Transformers

  • HPS under-oil arresters comply with the latest revision of the IEEE C62.11, as well as IEC 60099-4
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Under Oil

Catalog Number

2211053001

Mounting Hardware

Bracket

Mounting Type

Bracket

UPC

096359416975

Dimensions

Length

5.73 in

Electrical Ratings

BIL

75 kV

Current Rating

2000 A

Duty Cycle

6 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

20.9

Maximum Discharge Voltage

  • 16.83 kV @ 1.5 kA
  • 17.72 kV @ 3 kA
  • 18.54 kV @ 5 kA
  • 19.89 kV @ 10 kA
  • 22.02 kV @ 20 kA

Maximum Switching Surge Protective Level @ 500A

15.69

MCOV

5.1 kV

Logistics

Pallet Quantity

160