HUBBELL POWER SYSTEMS
1
1
play
play

Under-Oil Arrester (8.4 kV MCOV, 3002 Hardware)

Brand: OHIO BRASS

Catalog ID: 2211093002

IEEE Heavy Duty / IEC Distribution High Under-Oil Surge Arrester

High quality MOV blocks for under-oil application inside of distribution transformers

  • HPS under-oil arresters comply with the latest revision of the IEEE C62.11, as well as IEC 60099-4
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Under Oil

Catalog Number

2211093002

EU RoHS Indicator

Contact Manufacturer

Mounting Hardware

No Bracket

Mounting Type

No Bracket

UPC

096359417026

Dimensions

Dimensions

9.813 in x 7.313 in x 4.875 in

Height

4.875 in

Length

9.813 in

Weight

2 lb

Width

7.313 in

Electrical Ratings

BIL

95 kV

Current Rating

1000 A

Duty Cycle

10 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

30.33

Maximum Discharge Voltage

  • 29.03 kV @ 1.5 kA
  • 30.57 kV @ 3 kA
  • 31.98 kV @ 5 kA
  • 34.31 kV @ 10 kA
  • 37.98 kV @ 20 kA

Maximum Switching Surge Protective Level @ 500A

27.07

MCOV

8.4 kV

Logistics

Pallet Quantity

160

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor
play
Hubbell Power Systems In Depth: Distribution Arresters