HUBBELL POWER SYSTEMS
PDV-100 Optima Arrester (10.2 kV MCOV, 7314 Hardware)
1

PDV-100 Optima Arrester (10.2 kV MCOV, 7314 Hardware)

Brand: OHIO BRASS

Catalog ID: 2137107314

IEEE Heavy Duty / IEC Distribution High / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

80 Nm

Catalog Number

2137107314

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359413059

Dimensions

Depth

4.1 in

Dimensions

12.750 in x 7.05 in x 9.44 in

Height

9.44 in

Length

12.75 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

5.5 in (139.7 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

7.5 in (190.5 mm)

Stud Type

3/8-16

Weight

3.4 lb

Width

7.05 in

Electrical Ratings

Creep and Leakage Distance

17 in (431 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

12 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

42.1 kV

Maximum Discharge Voltage

  • 30.4 kV @ 1.5 kA
  • 32.6 kV @ 3 kA
  • 34.5 kV @ 5 kA
  • 37.6 kV @ 10 kA
  • 42.7 kV @ 20 kA
  • 50.3 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

27.8 kV

MCOV

10.2 kV

Minimum Strike

6.6 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Cantilever Bending Strength - Max.

80 Nm

Configuration

Bracket Type

None

Mounting Position

Upright

Logistics

Carton Quantity

1

Pallet Quantity

192