HUBBELL POWER SYSTEMS
PDV-100 Optima Arrester (2.55 kV MCOV, 7324 Hardware)
1
Buy America(n) Qualified

PDV-100 Optima Arrester (2.55 kV MCOV, 7324 Hardware)

Brand: OHIO BRASS

Catalog ID: 2137037324

IEEE Heavy Duty / IEC Distribution High / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

NEMA 4x5 Crossarm Bracket

Cantilever Bending Strength - Max.

80 Nm

Catalog Number

2137037324

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359390688

Dimensions

Depth

4.1 in

Dimensions

9.813 in x 7.05 in x 6.94 in

Height

6.94 in

Length

9.813 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

3 in (76.2 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

5 in (127 mm)

Stud Type

3/8-16

Weight

4.3 lb

Width

7.05 in

Electrical Ratings

Creep and Leakage Distance

8.5 in (215 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

3 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

11.5 kV

Maximum Discharge Voltage

  • 8 kV @ 1.5 kA
  • 8.6 kV @ 3 kA
  • 9.1 kV @ 5 kA
  • 9.9 kV @ 10 kA
  • 11.2 kV @ 20 kA
  • 13.3 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

7.3 kV

MCOV

2.55 kV

Minimum Strike

3.8 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Force Related

Cantilever Bending Strength - Max.

80 Nm

Configuration

Bracket Type

NEMA 4x5 Crossarm Bracket

Mounting Position

Upright

Logistics

Carton Quantity

1

Pallet Quantity

192