
Brand: OHIO BRASS
Catalog ID: 2137097233
Application
Distribution
Bracket Type
Transformer Bracket
Cantilever Bending Strength - Max.
80 Nm
Catalog Number
2137097233
Color
Gray Housing
EU RoHS Indicator
Contact Manufacturer
Material
ESP™ Polymer Housing
Mounting Position
Upright
Type
Distribution
UPC
096359412489
Dimensions
11.438 in x 9.250 in x 4.938 in
Height
4.938 in
Length
11.438 in
Stud Type
3/8-16
Weight
4.4 lb
Width
9.25 in
Creep and Leakage Distance
14.4 in (365 mm)
Current - Low Current Long Duration (LCLD) Test
250 A
Duty Cycle
10 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
35.5 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
23.4 kV
MCOV
8.4 kV
Minimum Strike
5.7 in
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
IEEE/IEC
Cantilever Bending Strength - Max.
80 Nm
Bracket Type
Transformer Bracket
Mounting Position
Upright
Pallet Quantity
192