HUBBELL POWER SYSTEMS
1
1
play
Buy America(n) Qualified

PDV-100 Optima Arrester (8.4 kV MCOV, 7533 Hardware)

Brand: OHIO BRASS

Catalog ID: 2137097533

IEEE Heavy Duty / IEC Distribution High Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

Transformer Bracket

Cantilever Bending Strength - Max.

80 Nm

Catalog Number

2137097533

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359385608

Dimensions

Dimensions

13.063 in x 8.313 in x 5.125 in

Height

5.125 in

Length

13.063 in

Stud Type

3/8-16

Weight

4.6 lb

Width

8.313 in

Electrical Ratings

Creep and Leakage Distance

14.4 in (365 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

10 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

35.5 kV

Maximum Discharge Voltage

  • 25.6 kV @ 1.5 kA
  • 27.4 kV @ 3 kA
  • 29 kV @ 5 kA
  • 31.6 kV @ 10 kA
  • 35.9 kV @ 20 kA
  • 42.3 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

23.4 kV

MCOV

8.4 kV

Minimum Strike

5.7 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

192

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor