
Brand: OHIO BRASS
Catalog ID: 2175607202
Application
Distribution
Bracket Type
None
Cantilever Bending Strength - Max.
45 Nm
Catalog Number
2175607202
Color
Gray Housing
EU RoHS Indicator
Contact Manufacturer
Material
ESP™ Polymer Housing
Mounting Position
Upright
Type
Distribution
UPC
096359415749
Depth
3.63 in
Height
8.63 in
Width
3.63 in
Creep and Leakage Distance
15.4 in (391 mm)
Current - Low Current Long Duration (LCLD) Test
75 A
Duty Cycle
12 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
39.8 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
28.1 kV
MCOV
10.2 kV
Minimum Strike
6.1 in
Pressure Relief Capability-Symmetrical rms (kA)
15
Time - Low Current Long Duration (LCLD) Test
2000 µs
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
IEEE/IEC
Cantilever Bending Strength - Max.
45 Nm
Maximum Operating Altitude
12000 ft
Bracket Type
None
Mounting Position
Upright
Pallet Quantity
224