HUBBELL POWER SYSTEMS
PVR Optima Surge Arrester (10.2 kV MCOV, 7324 Hardware)
1

PVR Optima Surge Arrester (10.2 kV MCOV, 7324 Hardware)

Brand: OHIO BRASS

Catalog ID: 2216107324

IEEE Heavy Duty class / Riser Pole / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

NEMA 4x5 Crossarm Bracket

Cantilever Bending Strength - Max.

135 Nm

Catalog Number

2216107324

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359418009

Dimensions

Depth

4 in

Dimensions

13.063 in x 7 in x 9.14 in

Height

9.14 in

Length

13.063 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

5.3 in (134.62 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

7.3 in (185.42 mm)

Stud Type

3/8-16

Weight

4.1 lb

Width

7 in

Electrical Ratings

Creep and Leakage Distance

16.2 in (411 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

12 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

36.2 kV

Maximum Discharge Voltage

  • 27.8 kV @ 1.5 kA
  • 29 kV @ 3 kA
  • 30.2 kV @ 5 kA
  • 32.5 kV @ 10 kA
  • 35.9 kV @ 20 kA
  • 41.6 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

23.9 kV

MCOV

10.2 kV

Minimum Strike

6.1 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

26.9

Withstand Voltage - Lightning Impulse

60.1

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Cantilever Bending Strength - Max.

135 Nm

Configuration

Bracket Type

NEMA 4x5 Crossarm Bracket

Mounting Position

Upright

Logistics

Pallet Quantity

192