
Brand: OHIO BRASS
Catalog ID: 2216157354
Application
Distribution
Bracket Type
NEMA 6x6 Crossarm Bracket
Cantilever Bending Strength - Max.
135 Nm
Catalog Number
2216157354
Color
Gray Housing
EU RoHS Indicator
Contact Manufacturer
Material
ESP™ Polymer Housing
Mounting Position
Upright
Type
Distribution
UPC
096359418313
Depth
4 in
Height
11.64 in
Stud Type
3/8-16
Width
8.75 in
Creep and Leakage Distance
24.5 in (622 mm)
Current - Low Current Long Duration (LCLD) Test
250 A
Duty Cycle
18 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
54.5 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
36 kV
MCOV
15.3 kV
Minimum Strike
9.7 in
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
IEEE
Cantilever Bending Strength - Max.
135 Nm
Bracket Type
NEMA 6x6 Crossarm Bracket
Mounting Position
Upright
Pallet Quantity
112