HUBBELL POWER SYSTEMS
PVR Optima Surge Arrester (17 kV MCOV, 7324 Hardware)
1

PVR Optima Surge Arrester (17 kV MCOV, 7324 Hardware)

Brand: OHIO BRASS

Catalog ID: 2216177324

IEEE Heavy Duty class / Riser Pole / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

NEMA 4x5 Crossarm Bracket

Cantilever Bending Strength - Max.

135 Nm

Catalog Number

2216177324

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359418474

Dimensions

Depth

4 in

Dimensions

13.063 in x 8.75 in x 12.34 in

Height

12.34 in

Length

13.063 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

7.7 in (195.58 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

9.7 in (246.38 mm)

Stud Type

3/8-16

Weight

5.2 lb

Width

8.75 in

Electrical Ratings

Creep and Leakage Distance

27.2 in (691 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

21 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

61.7 kV

Maximum Discharge Voltage

  • 47.5 kV @ 1.5 kA
  • 49.5 kV @ 3 kA
  • 51.6 kV @ 5 kA
  • 55.6 kV @ 10 kA
  • 61.4 kV @ 20 kA
  • 71.2 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

40.9 kV

MCOV

17 kV

Minimum Strike

9.7 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

44.8

Withstand Voltage - Lightning Impulse

101.4

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Cantilever Bending Strength - Max.

135 Nm

Configuration

Bracket Type

NEMA 4x5 Crossarm Bracket

Mounting Position

Upright

Logistics

Pallet Quantity

112