HUBBELL POWER SYSTEMS
PVR Optima Surge Arrester (22 kV MCOV, 7314 Hardware)
1

PVR Optima Surge Arrester (22 kV MCOV, 7314 Hardware)

Brand: OHIO BRASS

Catalog ID: 2216227314

IEEE Heavy Duty class / Riser Pole / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

135 Nm

Catalog Number

2216227314

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359261544

Dimensions

Depth

4 in

Dimensions

0.001 in x 8.75 in x 16.74 in

Height

16.74 in

Length

0.001 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

10.5 in (266.7 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

12.5 in (317.5 mm)

Stud Type

3/8-16

Weight

4.6 lb

Width

8.75 in

Electrical Ratings

Creep and Leakage Distance

40.7 in (1034 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

27 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

81.4 kV

Maximum Discharge Voltage

  • 61.6 kV @ 1.5 kA
  • 64.2 kV @ 3 kA
  • 66.8 kV @ 5 kA
  • 72 kV @ 10 kA
  • 79.6 kV @ 20 kA
  • 92.2 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

53 kV

MCOV

22 kV

Minimum Strike

18 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

58

Withstand Voltage - Lightning Impulse

136.6

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Cantilever Bending Strength - Max.

135 Nm

Configuration

Bracket Type

None

Mounting Position

Upright

Logistics

Pallet Quantity

35