HUBBELL POWER SYSTEMS
1
1
play
Buy America(n) Qualified

PVR Optima (29 kV MCOV, 7314 Hardware)

Brand: OHIO BRASS

Catalog ID: 2216297314

IEEE Riser Pole Class Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

135 Nm

Catalog Number

2216297314

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359418917

Dimensions

Dimensions

22.000 in x 14.000 in x 15.3 in

Height

15.3 in

Length

22 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

14.0 in (355.6 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

16.0 in (406.4 mm)

Stud Type

3/8-16

Weight

4.6 lb

Width

14 in

Electrical Ratings

Creep and Leakage Distance

49 in (1245 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

36 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

107.2 kV

Maximum Discharge Voltage

  • 82.2 kV @ 1.5 kA
  • 85.6 kV @ 3 kA
  • 89.2 kV @ 5 kA
  • 96.1 kV @ 10 kA
  • 106.2 kV @ 20 kA
  • 123 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

70.7 kV

MCOV

29 kV

Minimum Strike

18 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

76.4

Withstand Voltage - Lightning Impulse

180.3

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

35

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor