HUBBELL POWER SYSTEMS
1
* Representative image
1
play
Buy America(n) Qualified

PVR Optima (7.65 kV MCOV, 7324 Hardware)

Brand: OHIO BRASS

Catalog ID: 2216087324

IEEE Riser Pole Class Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

NEMA 4x5 Crossarm Bracket

Cantilever Bending Strength - Max.

135 Nm

Catalog Number

2216087324

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359261360

Dimensions

Dimensions

9.813 in x 7.313 in x 4.875 in

Height

4.875 in

Length

9.813 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

3.8 in (96.52 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

5.8 in (147.32 mm)

Stud Type

3/8-16

Weight

4.3 lb

Width

7.313 in

Electrical Ratings

Creep and Leakage Distance

13.8 in (351 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

9 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

27.6 kV

Maximum Discharge Voltage

  • 20.9 kV @ 1.5 kA
  • 21.8 kV @ 3 kA
  • 22.7 kV @ 5 kA
  • 24.5 kV @ 10 kA
  • 27.1 kV @ 20 kA
  • 31.4 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

18 kV

MCOV

7.65 kV

Minimum Strike

6.1 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

20.2

Withstand Voltage - Lightning Impulse

46.3

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

192

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor