Brand: OHIO BRASS
Catalog ID: 602115X1C0001
Transmission line arrester to improve system performance and reduce interruptions
Application
Above 35 kV
Catalog Number
602115X1C0001
Type
Line Arresters
Creep and Leakage Distance
190.9 in (4848.9 mm)
Duty Cycle
144 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
462.7 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
332 kV
MCOV
115 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
161 kV
Industry Standard(s)
IEEE/IEC