Brand: OHIO BRASS
Catalog ID: 602017B0F4001
Transmission line arrester to improve system performance and reduce interruptions
Application
35 kV and Below
Catalog Number
602017B0F4001
Installation Type
Suspension
Type
Line Arresters
Creep and Leakage Distance
28.1 in (713.7 mm)
Duty Cycle
21 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
68.3 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
49 kV
MCOV
17 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
23 kV
Industry Standard(s)
IEEE/IEC
Pallet Quantity
112