
Brand: OHIO BRASS
Catalog ID: 602015B0X1003
Transmission line arrester to improve system performance and reduce interruptions
Application
35 kV and Below
Catalog Number
602015B0X1003
Installation Type
Suspension
Type
Line Arresters
UPC
096359509332
Creep and Leakage Distance
25.2 in (640.1 mm)
Duty Cycle
18 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
60.6 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
43.5 kV
MCOV
15.3 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
23 kV
Industry Standard(s)
IEEE/IEC
Pallet Quantity
112