
Brand: OHIO BRASS
Catalog ID: MH4145BH120AA
Application
Substation
Catalog Number
MH4145BH120AA
Color
Brown Housing
Material
Porcelain Housing
Mounting Position
Upright
Type
Station
Bolt Circle Diameter
254 mm
Depth
12 in
Diameter - Single Bolt Hole(s)
14 mm
Height
82.6 in
Minimum Mounting Spacing on Center (Sea Level) - Phase to
26.6 in (675 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase
30.7 in (780 mm)
Width
12 in
Creep and Leakage Distance
152.5 in (3874 mm)
Duty Cycle
120 kV
Frequency Rating
48-62 Hz
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 1000A
241 kV
Maximum Switching Surge Protective Level @ 2000A
250 kV
Maximum Switching Surge Protective Level @ 500A
235 kV
MCOV
96 kV
Minimum Strike
1099 mm
Pressure Relief Capability-Symmetrical rms (kA)
63
Voltage - Line
145 kV
Withstand Voltage - 60 Hz Wet
345 kV
Withstand Voltage - Lightning Impulse
603 kV
Withstand Voltage - Switching Impulse
532 kV
Conductor Type
Cu/Al (AWG #4 - 500 MCM)
Industry Standard(s)
IEC
Mounting Position
Upright