
Brand: OHIO BRASS
Catalog ID: MH4245GM192AA
Application
Substation
Catalog Number
MH4245GM192AA
Color
Gray Housing
Material
Porcelain Housing
Mounting Position
Upright
Type
Station
Bolt Circle Diameter
254 mm
Diameter - Single Bolt Hole(s)
14 mm
Height
2098.8 mm
Minimum Mounting Spacing on Center (Sea Level) - Phase to
43.7 in (1109 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase
50 in (1271 mm)
Creep and Leakage Distance
200 in (5080 mm)
Duty Cycle
192 kV
Frequency Rating
48-62 Hz
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 1000A
386 kV
Maximum Switching Surge Protective Level @ 2000A
400 kV
Maximum Switching Surge Protective Level @ 500A
375 kV
MCOV
153.6 kV
Minimum Strike
1536 mm
Pressure Relief Capability-Symmetrical rms (kA)
63
Voltage - Line
245 kV
Withstand Voltage - 60 Hz Wet
424 kV
Withstand Voltage - Lightning Impulse
882 kV
Withstand Voltage - Switching Impulse
804 kV
Conductor Type
Cu/Al (AWG #4 - 500 MCM)
Industry Standard(s)
IEC
Mounting Position
Upright