
Brand: OHIO BRASS
Catalog ID: EVP0048003001
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Cantilever Bending Strength - Max.
20,000 lb.
Catalog Number
EVP0048003001
Color
Gray Housing
EU RoHS Indicator
Contact Manufacturer
Material
ESP™ Polymer Housing
Mounting Hardware
Single Eyebolt Terminals
Mounting Position
Upright
Type
Station
UPC
096359495925
Depth
11.5 in
Diameter - Bolt Circle Variable
8.75 to 10 in
Diameter - Lug Hole
.56 in (14.224 mm)
Diameter - Single Bolt Hole(s)
0.5 in
Dimensions
41.500 in x 11.5 in x 28.2 in
Height
28.2 in
Length
41.5 in
Minimum Mounting Spacing on Center (Sea Level) - Phase to
16.2 in (411 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase
22.1 in (561 mm)
Thickness - Lug
1.25 in (31.75 mm)
Weight
36 lb
Width
11.5 in
Creep and Leakage Distance
71.9 in (1826 mm)
Duty Cycle
60 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
160 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
114.4 kV
MCOV
48 kV
Pressure Relief Capability-Symmetrical rms (kA)
63
Withstand Voltage - 60 Hz Wet
172 kV
Withstand Voltage - Lightning Impulse
367 kV
Withstand Voltage - Switching Impulse
308 kV
Buy America(n) Qualified
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
IEEE/IEC
Cantilever Bending Strength - Max.
20,000 lb.
Maximum Operating Altitude
12000 ft
Mounting Position
Upright
Carton Quantity
1
Pallet Quantity
9