
Brand: OHIO BRASS
Catalog ID: 3008033001
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Cantilever Bending Strength - Max.
4,000 in lbs
Catalog Number
3008033001
Color
Gray Housing
EU RoHS Indicator
Contact Manufacturer
Material
ESP™ Polymer Housing
Mounting Hardware
Single Eyebolt Terminals
Mounting Position
Small Top/Tripod Base
Type
Intermediate
UPC
096359420071
Bolt Circle Diameter
8.75 in
Depth
11.5 in
Diameter - Lug Hole
.56 in (14.224 mm)
Diameter - Single Bolt Hole(s)
0.5 in
Height
6.8 in
Minimum Mounting Spacing on Center (Sea Level) - Phase to
3.3 in (83.82 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase
4.4 in (111.76 mm)
Thickness - Lug
1.25 in (31.75 mm)
Width
11.5 in
Creep and Leakage Distance
15.4 in (391 mm)
Current - Low Current Long Duration (LCLD) Test
550
Duty Cycle
3 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
10.7 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
6.6 kV
MCOV
2.55 kV
Pressure Relief Capability-Symmetrical rms (kA)
40
Time - Low Current Long Duration (LCLD) Test
2000
Withstand Voltage - 60 Hz Wet
6.8
Withstand Voltage - Lightning Impulse
10.5
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
IEEE
Cantilever Bending Strength - Max.
4,000 in lbs
Maximum Operating Altitude
12000 ft
Mounting Position
Small Top/Tripod Base
Pallet Quantity
18