


Brand: OHIO BRASS
Catalog ID: 3006423001
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Cantilever Bending Strength - Max.
4,000 in lbs
Catalog Number
3006423001
Color
Gray Housing
Material
ESP⢠Polymer Housing
Mounting Hardware
Single Eyebolt Terminals
Mounting Position
Small Top/Tripod Base
Product Type
PVI-LP
Type
Intermediate
UPC
096359419686
Bolt Circle Diameter
8.75 in
Depth
11.5 in
Diameter - Lug Hole
.56 in (14.224 mm)
Diameter - Single Bolt Hole(s)
0.5 in
Height
28.4 in
Minimum Mounting Spacing on Center (Sea Level) - Phase to
14.4 in (365.76 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase
15.8 in (401.32 mm)
Thickness - Lug
1.25 in (31.75 mm)
Width
11.5 in
Creep and Leakage Distance
77.0 in (1956 mm)
Current - Low Current Long Duration (LCLD) Test
550
Duty Cycle
54 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
161 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
113 kV
MCOV
42 kV
Pressure Relief Capability-Symmetrical rms (kA)
40
Time - Low Current Long Duration (LCLD) Test
2000
Industry Standard(s)
IEEE
Cantilever Bending Strength - Max.
4,000 in lbs
Maximum Operating Altitude
12000 ft
Mounting Position
Small Top/Tripod Base
Pallet Quantity
9