Brand: Hubbell Power Systems
Catalog ID: 228ELAS06
Catalog Number
228ELAS06
Grounding Style
36 in Line Lead
Material
Polymer
Type
Underground Arresters
Height
6.6 in
Maximum Operating Altitude
6000 ft
Weight
3.7 lb
AC Withstand Voltage (1 min)
25 kV
Duty Cycle
6 kV
kV Class
25 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
17 kV
MCOV
5.1 kV
Pallet Quantity
108
Standard Package
1