Brand: Hubbell Power Systems
Catalog ID: 228ELAS10
Catalog Number
228ELAS10
Grounding Style
36 in Line Lead
Material
Polymer
Type
Underground Arresters
Height
6.6 in
Maximum Operating Altitude
6000 ft
Weight
3.7 lb
AC Withstand Voltage (1 min)
25 kV
Duty Cycle
10 kV
kV Class
25 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
24 kV
MCOV
8.4 kV
Pallet Quantity
108
Standard Package
1