HUBBELL POWER SYSTEMS
200A 28kV Sure-Break Elbow™ Series Arrester (10.2kV MCOV)
Image of 228ELAS12 200A 28kV Sure-Break Elbow™ Series Arrester (10.2kV MCOV)

200A 28kV Sure-Break Elbow™ Series Arrester (10.2kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 228ELAS12

Sure-Break™ Elbow Arrester has an increased strike distance between energized and grounded portions of the elbow to enhance switching performance in conditions favorable to partial vacuum flashover

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

228ELAS12

Grounding Style

36 in Line Lead

Material

Polymer

Series

Sure-Break Elbow™ Series

Type

Underground Arresters

Dimensions

Dimensions

7.75 in x 3.0625 in x 11.625 in

Height

11.625 in

Length

7.75 in

Weight

3.7 lb

Width

3.0625 in

Electrical Ratings

AC Withstand Voltage (1 min)

25 kV

Duty Cycle

12 kV

kV Class

25 kV

Maximum Discharge Voltage

  • 31.5 kV @ 1.5 kA
  • 33.5 kV @ 3 kA
  • 35.7 kV @ 5 kA
  • 40.2 kV @ 10 kA
  • 46.5kV @ 20 kA
  • 58.1 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

34 kV

MCOV

10.2 kV

Operational

Maximum Operating Altitude

6000 ft

Logistics

Pallet Quantity

108

Standard Package

1