Brand: Hubbell Power Systems
Catalog ID: 228ELAS18
Catalog Number
228ELAS18
Grounding Style
36 in Line Lead
Material
Polymer
Type
Underground Arresters
Height
10.2 in
Maximum Operating Altitude
6000 ft
Weight
5.2 lb
AC Withstand Voltage (1 min)
25 kV
Duty Cycle
18 kV
kV Class
25 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
46 kV
MCOV
15.3 kV
Pallet Quantity
117
Standard Package
1