HUBBELL POWER SYSTEMS
Image of 635EDA220 Sure-Direct™ 35 kV Class 600 A Deadbreak Elbow Arrester (22 kV MCOV)
Image of 635EDA220 Sure-Direct™ 35 kV Class 600 A Deadbreak Elbow Arrester (22 kV MCOV)
play
play
Image of 635EDA220 Sure-Direct™ 35 kV Class 600 A Deadbreak Elbow Arrester (22 kV MCOV)

Sure-Direct™ 35 kV Class 600 A Deadbreak Elbow Arrester (22 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 635EDA220

DEADBREAK ELBOW ARRESTER, 35KV, 600 A, 22 MCOV, Mates with IEEE Std. 386, Interface 13. Sure-Direct™

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Catalog Number

635EDA220

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Type

Underground Arresters

UPC

096359764281

Dimensions

Height

13.7 in

Maximum Operating Altitude

6000 ft

Weight

6.5 lb

Electrical Ratings

Duty Cycle

27 kV

kV Class

35 kV

Maximum Discharge Voltage

  • 70.8 kV @ 1.5 kA
  • 75.4 kV @ 3 kA
  • 80.4 kV @ 5 kA
  • 90.5 kV @ 10 kA
  • 104.6 kV @ 20 kA
  • 130.7 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

69 kV

MCOV

22 kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

54

Standard Package

1

Media

Videos

play
Hubbell Power Systems Elbow Arrester
play