
Brand: PCORE Electric
Catalog ID: B-88932-70
POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.
Application
Transformer-Oil Circuit Breaker
Bottom Terminal Type
Threaded
Catalog Number
B-88932-70
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
Porcelain
Mounting Position
Vertical
Number of Flange Mounting Holes
6
Test Tap
Yes
Top Terminal Plating
Silver Plated
Top Terminal Type
Threaded
Type
Condenser Bushings
Below Flange Length
30 in
Diameter - Below Flange Maximum D <gt/> 1"
5.25 in
Diameter - Below Flange Maximum P
6.00 in
Diameter - Bottom Terminal Outside
2-12
Diameter - Live Part Top
7.25 in
Diameter - Top Terminal Outside
2-12
Dimensions
56.56 in x 11.00 in x 56.56 in
Effective Length - Bottom Terminal
2.12 in
Effective Length - Top Terminal
2.12 in
Flange Mounting Hole Bolt Circle
9.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
11 in
Height
56.56 in
Length
56.56 in
Length - Ground Shield
16.50 in
Length - Live Part Top
5.12 in
Length - Minimum Oil Immersion Level
16.50 in
Sealing Surface Outside Diameter
8.25 in
Weight
132 lb
Width
11 in
BIL
250 kV
Current Rating
3000 A
kV Class
46 kV
Minimum Creepage
37.5 in
Minimum Strike
18 in
Industry Standard(s)
IEEE
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Minimum Oil Level
16.5
Bottom Terminal Type
Threaded
Mounting Position
Vertical
Number of Flange Mounting Holes
6