HUBBELL POWER SYSTEMS
Image of POC650G0800 POC Series II Bushing – 138kV

POC Series II Bushing – 138kV

Brand: PCORE Electric

Catalog ID: POC650G0800

POC® 138kV-800A Transformer Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Draw-lead Connected for Air-to-Oil Applications, 23.00" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer

Catalog Number

POC650G0800

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

6

Test Tap

Yes

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

66.62 in

Below Flange Length

46.75 in

Diameter - Below Flange Maximum D <gt/> 1"

8.00 in

Diameter - Below Flange Maximum P

8.00 in

Diameter - Live Part Top

9.25 in

Diameter - Top Terminal Outside

1 1/2-12

Dimensions

113.38 in x 11.62 in x 113.38 in

Effective Length - Top Terminal

2.00 in

Flange Mounting Hole Bolt Circle

14.25 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

16.25 in

Height

113.38 in

Length

113.38 in

Length - Drawlead Above Flange

62.38 in

Length - Ground Shield

23.00 in

Length - Live Part Top

8.06 in

Length - Minimum Oil Immersion Level

23.00 in

Sealing Surface Outside Diameter

12.88 in

Stud Inside Diameter

1.62 in

Weight

375 lb

Width

11.62 in

Electrical Ratings

BIL

650 kV

Current Rating

800 A

kV Class

138 kV

Minimum Creepage

126 in

Minimum Strike

54 in

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Mounting Position

Vertical

Number of Flange Mounting Holes

6