HUBBELL POWER SYSTEMS
POC® Series II Bushing - Model POC900G0800 - 230kV
Image of POC900G0800 POC® Series II Bushing - Model POC900G0800 - 230kV
Image of POC900G0800 POC® Series II Bushing - Model POC900G0800 - 230kV

POC® Series II Bushing - Model POC900G0800 - 230kV

Brand: PCORE Electric

Catalog ID: POC900G0800

POC® Transformer Bushing - 230kV/800A - Draw-lead Connected for Air-to-Oil Applications - 26.75" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer

Catalog Number

POC900G0800

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

12

Product Type

POC

Series

POC™ Series

Test Tap

Yes

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

90.44 in

Below Flange Length

59.5 in

Diameter - Below Flange Maximum D <gt/> 1"

10.12 in

Diameter - Below Flange Maximum P

10.12 in

Diameter - Bottom Terminal Bolt Circle

3.75 in & 6.75 in

Diameter - Bottom Terminal Bolt Holes

3/8-16 & 1/2-13

Diameter - Bottom Terminal Outside

8.25 in

Diameter - Live Part Top

10.50 in

Diameter - Top Terminal Outside

1 1/2-12

Dimensions

149.94 in x 9.90 in x 149.94 in

Effective Length - Top Terminal

2.00 in

Flange Mounting Hole Bolt Circle

21 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

23 in

Height

149.94 in

Length

149.94 in

Length - Drawlead Above Flange

86.19 in

Length - Ground Shield

26.75 in

Length - Live Part Top

8.12 in

Length - Minimum Oil Immersion Level

26.75 in

Sealing Surface Outside Diameter

19.62 in

Stud Inside Diameter

2 in

Weight

720 lb

Width

9.9 in

Electrical Ratings

BIL

900 kV

Current Rating

800 A

kV Class

230 kV

Minimum Creepage

230 in

Minimum Strike

78 in

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Mounting Position

Vertical

Number of Flange Mounting Holes

12