HUBBELL POWER SYSTEMS
Image of POC1675G2000S POC Series II Bushing – 500kV

POC Series II Bushing – 500kV

Brand: PCORE Electric

Catalog ID: POC1675G2000S

POC® 500kV-2000A Transformer-Circuit Breaker Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 23.00" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer-Oil Circuit Breaker

Catalog Number

POC1675G2000S

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

12

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

162.75 in

Below Flange Length

65 in

Diameter - Below Flange Maximum D <gt/> 1"

16.75 in

Diameter - Below Flange Maximum P

17.38 in

Diameter - Bottom Terminal Bolt Circle

6.75 in

Diameter - Bottom Terminal Bolt Holes

1/2-13

Diameter - Bottom Terminal Outside

10.00 in

Diameter - Live Part Top

20.00 in

Diameter - Top Terminal Outside

1 1/2-12

Dimensions

227.75 in x 15.38 in x 227.75 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

25 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

27 in

Height

227.75 in

Length

227.75 in

Length - Ground Shield

23.00 in

Length - Live Part Top

20.56 in

Length - Minimum Oil Immersion Level

23.00 in

Sealing Surface Outside Diameter

23.62 in

Weight

2360 lb

Width

15.38 in

Electrical Ratings

BIL

1675 kV

Current Rating

2000 A

kV Class

500 kV

Minimum Creepage

526 in

Minimum Strike

135 in

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Mounting Position

Vertical

Number of Flange Mounting Holes

12