HUBBELL POWER SYSTEMS
PRCĀ® 85 Series Bushing - Model B-85123-70 - 15kV
Image of B-85123-70 PRCĀ® 85 Series Bushing - Model B-85123-70 - 15kV

PRCĀ® 85 Series Bushing - Model B-85123-70 - 15kV

Brand: PCORE Electric

Catalog ID: B-85123-70

PRCĀ® Transformer-Circuit Breaker Bushing - 15kV/2000A - Bottom Connected for Air-to-Oil Applications - 21.62" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer-Oil Circuit Breaker

Bottom Terminal Type

Threaded

Catalog Number

B-85123-70

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

4

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

16.62 in

Below Flange Length

30.25 in

Diameter - Below Flange Maximum D <gt/> 1"

3.50 in

Diameter - Below Flange Maximum P

4.00 in

Diameter - Bottom Terminal Outside

2-12

Diameter - Live Part Top

4.50 in

Diameter - Top Terminal Outside

2-12

Dimensions

46.88 in x 8.00 in x 46.88 in

Effective Length - Bottom Terminal

4.00 in

Effective Length - Top Terminal

3.50 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

8.5 in

Height

46.88 in

Length

46.88 in

Length - Ground Shield

21.62 in

Length - Live Part Top

5.06 in

Length - Minimum Oil Immersion Level

21.62 in

Sealing Surface Outside Diameter

6.25 in

Weight

78 lb

Width

8 in

Electrical Ratings

BIL

110 kV

Current Rating

2000 A

kV Class

15 kV

Minimum Creepage

18 in

Minimum Strike

10 in

Certifications And Compliance

Industry Standard(s)

CSA

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

Threaded

Mounting Position

Vertical

Number of Flange Mounting Holes

4