HUBBELL POWER SYSTEMS
PRCĀ® 85 Series Bushing - Model B-85403-70 - 50kV
Image of B-85403-70 PRCĀ® 85 Series Bushing - Model B-85403-70 - 50kV

PRCĀ® 85 Series Bushing - Model B-85403-70 - 50kV

Brand: PCORE Electric

Catalog ID: B-85403-70

PRCĀ® Transformer Bushing - 50kV/400A - Draw-Lead Connected for Air-to-Oil Applications - 21.62" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer

Bottom Terminal Type

Hole

Catalog Number

B-85403-70

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

4

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

28.44 in

Below Flange Length

32.12 in

Diameter - Below Flange Maximum D <gt/> 1"

4.00 in

Diameter - Below Flange Maximum P

4.50 in

Diameter - Live Part Top

4.50 in

Diameter - Top Terminal Outside

1 1/2-12

Dimensions

60.56 in x 9.25 in x 60.56 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

8.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10.62 in

Height

60.56 in

Length

60.56 in

Length - Drawlead Above Flange

24.75 in

Length - Ground Shield

21.62 in

Length - Live Part Top

5.62 in

Length - Minimum Oil Immersion Level

21.62 in

Sealing Surface Outside Diameter

7.25 in

Stud Inside Diameter

1 in

Weight

104 lb

Width

9.25 in

Electrical Ratings

BIL

250 kV

Current Rating

400 A

kV Class

50 kV

Minimum Creepage

49 in

Minimum Strike

22 in

Certifications And Compliance

Industry Standard(s)

CSA

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

Hole

Mounting Position

Vertical

Number of Flange Mounting Holes

4