HUBBELL POWER SYSTEMS
Image of B-86210-70 PRC 86 Series Bushing - 145kV

PRC 86 Series Bushing - 145kV

Brand: PCORE Electric

Catalog ID: B-86210-70

POC® 145kV-1200A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type, Rated per CSA C88.1, Bottom Connected for Air-to-Oil Applications, 23.62" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer-Oil Circuit Breaker

Catalog Number

B-86210-70

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

8

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

71 in

Below Flange Length

44 in

Diameter - Below Flange Maximum D <gt/> 1"

8.75 in

Diameter - Below Flange Maximum P

8.75 in

Diameter - Bottom Terminal Bolt Circle

5.00 in

Diameter - Bottom Terminal Bolt Holes

M12 x 1.75 in

Diameter - Bottom Terminal Outside

6.50 in

Diameter - Live Part Top

9.25 in

Diameter - Top Terminal Outside

1 1/2-12

Dimensions

115.00 in x 13.00 in x 115.00 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

15 in

Flange Mounting Hole Diameter

1 in

Flange Outside Diameter

16.5 in

Height

115 in

Length

115 in

Length - Ground Shield

23.62 in

Length - Live Part Top

8.56 in

Length - Minimum Oil Immersion Level

23.62 in

Sealing Surface Outside Diameter

13.88 in

Stud Inside Diameter

1.62 in

Weight

525 lb

Width

13 in

Electrical Ratings

BIL

650 kV

Current Rating

1200 A

kV Class

145 kV

Minimum Creepage

119.5 in

Minimum Strike

56 in

Certifications And Compliance

Industry Standard(s)

CSA

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Mounting Position

Vertical

Number of Flange Mounting Holes

8