HUBBELL POWER SYSTEMS
Image of 650-006-T-1090-00 SDC™ Series, Composite Bushing - 145kV

SDC™ Series, Composite Bushing - 145kV

Brand: Electro Composites

Catalog ID: 650-006-T-1090-00

SDC™ 145kV-600DL A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per CSA C88.1, Drawlead Connected for Air-to-Oil Applications, 24" Min. Oil Immersion Level/CT Pocket Length, 163.9" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

See Related Products HereSee Addtional Related Products Here

General

Application

Transformer

Bottom Terminal Type

CORONA SHIELD with 4x 3/8-16 holes on 3.75 BC

Catalog Number

650-006-T-1090-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

8

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

65.31 in

Below Flange Length

44 in

Depth

16.5 in

Diameter - Above Flange Maximum

11.38 in

Diameter - Below Flange Maximum D <gt/> 1"

8.02 in

Diameter - Below Flange Maximum P

8.02 in

Diameter - Conductor Outside Under Insulation

2.5 in

Diameter - Live Part Bottom

6.5 in

Diameter - Live Part Top

5 in

Diameter - Rod / Tube

2.50/1.63 in

Dimensions

109.31 in x 16.5 in x 16.5 in

Effective Length - Top Terminal

2.5 in

Flange Mounting Hole Bolt Circle

15 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

16.5 in

Height

16.5 in

Length

109.31 in

Length - Drawlead Above Flange

60.5 in

Length - Ground Shield

24 in

Length - Insulated Section

100.1 in

Length - Insulation Above Flange

52 in

Length - Insulation Below Flange

18.2 in

Length - Live Part Bottom

1.8 in

Length - Live Part Top

7.46 in

Length - Minimum Oil Immersion Level

24 in

Sealing Surface Inside Diameter

8.23 in

Sealing Surface Outside Diameter

14.12 in

Stud Inside Diameter

1.63 in

Thickness

2.76 in

Thread Size - Drawlead Connector

1 1/4-12

Top Terminal Min. Thread Length

2.5 in

Weight

370 lb

Width

16.5 in

Electrical Ratings

BIL

650 kV

Current Rating

600 A

kV Class

145 kV

Minimum Creepage

163.9 in

Minimum Strike

54.7 in

Withstand Voltage - 60 Hz Dry

335 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

CORONA SHIELD with 4x 3/8-16 holes on 3.75 BC

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

8