HUBBELL POWER SYSTEMS
Image of 150-029-T-556-00 SDC™ Composite Bushing - 25kV

SDC™ Composite Bushing - 25kV

Brand: Electro Composites

Catalog ID: 150-029-T-556-00

SDC™ 25kV-2900 A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 6.63" Min. Oil Immersion Level/CT Pocket Length, 34.5" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

2-12

Catalog Number

150-029-T-556-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Test Tap

Yes

Top Terminal Type

2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

20.72 in

Below Flange Length

15.88 in

Depth

9.5 in

Diameter - Above Flange Maximum

10.13 in

Diameter - Below Flange Maximum D <gt/> 1"

4.5 in

Diameter - Below Flange Maximum P

4.50 in

Diameter - Conductor Outside Under Insulation

2.5 in

Diameter - Live Part Bottom

2.50 in

Diameter - Live Part Top

4.00 in

Diameter - Rod / Tube

2.5 in

Dimensions

36.6 in x 9.5 in x 9.5 in

Effective Length - Bottom Terminal

5.13 in

Effective Length - Top Terminal

3.13 in

Flange Mounting Hole Bolt Circle

8.25 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

9.5 in

Height

9.5 in

Length

36.6 in

Length - Ground Shield

6.63 in

Length - Insulated Section

27.1 in

Length - Insulation Above Flange

11.30 in

Length - Insulation Below Flange

3.25 in

Length - Live Part Bottom

6.00 in

Length - Live Part Top

4.30 in

Length - Minimum Oil Immersion Level

6.63 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

7.62 in

Thickness

1 in

Top Terminal Min. Thread Length

3.13 in

Weight

102 lb

Width

9.5 in

Electrical Ratings

BIL

150 kV

Current Rating

2900 A

kV Class

25 kV

Minimum Creepage

34.5 in

Minimum Strike

14.7 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6