HUBBELL POWER SYSTEMS
Image of 250-012-W-942-00 SDC™ Composite Bushing - 46KV
* Representative image
Image of 250-012-W-942-00 SDC™ Composite Bushing - 46KV
play

SDC™ Composite Bushing - 46KV

Brand: Electro Composites

Catalog ID: 250-012-W-942-00

SDC™ 46kV-1200A Wall/Floor Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Air Applications, 12.0" Ground Shield Length, 44.5" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

Product details

General

Application

Wall/Floor

Bottom Terminal Type

1 1/2-12

Catalog Number

250-012-W-942-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Plating - Bottom Terminal

None

Test Tap

No

Top Terminal Plating

None

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

23.7 in

Below Flange Length

30 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.49 in

Diameter - Below Flange Maximum P

5.09 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.50 in

Diameter - Live Part Top

3.00 in

Diameter - Rod / Tube

1.5 in

Dimensions

53.70 in x 10.50 in x 10.50 in

Effective Length - Bottom Terminal

2.00 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

9 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10.5 in

Height

10.5 in

Length

53.7 in

Length - Drawlead Above Flange

NA

Length - Ground Shield

12.00 in

Length - Insulated Section

46.2 in

Length - Insulation Above Flange

15.90 in

Length - Insulation Below Flange

27.00 in

Length - Live Part Bottom

3.00 in

Length - Live Part Top

4.50 in

Length - Minimum Oil Immersion Level

NA

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

8.12 in

Thickness

1.495 in

Top Terminal Min. Thread Length

2.5 in

Weight

84 lb

Width

10.5 in

Electrical Ratings

BIL

250 kV

Current Rating

1200 A

kV Class

46 kV

Minimum Creepage

44.5 in

Minimum Creepage - Inside

26.7 in

Minimum Strike

18.1 in

Minimum Strike - Inside

16.3 in

Withstand Voltage - 60 Hz Dry

105 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome