HUBBELL POWER SYSTEMS
Image of 350-004-T-237-01 Square Shaft (SS 225) Hardware

Square Shaft (SS 225) Hardware

Brand: Electro Composites

Catalog ID: 350-004-T-237-01

Bolt Hex Head, 1.25" (31.75 mm) diameter, 4.75" (120.6 mm) long galvanized, use with SS225 extension.

Hardware used with Extension

Hardware used with Extension

General

Application

Transformer

Catalog Number

350-004-T-237-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

38.73 in

Below Flange Length

29.27 in

Depth

11.25 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.15 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.50 in

Diameter - Live Part Top

3.50 in

Diameter - Rod / Tube

1.50/0.88 in

Dimensions

68 in x 11.25 in x 11.25 in

Effective Length - Top Terminal

2.88 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

11.25 in

Height

11.25 in

Length

68 in

Length - Drawlead Above Flange

34.38 in

Length - Ground Shield

17.00 in

Length - Insulated Section

62.6 in

Length - Insulation Above Flange

25.00 in

Length - Insulation Below Flange

12.27 in

Length - Live Part Bottom

0.00 in

Length - Live Part Top

5.39 in

Length - Minimum Oil Immersion Level

17.00 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

8.37 in

Stud Inside Diameter

0.88 in

Thickness

1.325 in

Thread Size - Drawlead Connector

3/4-10

Top Terminal Min. Thread Length

2.88 in

Weight

100 lb

Width

11.25 in

Electrical Ratings

BIL

350 kV

Current Rating

400 A

kV Class

69 kV

Minimum Creepage

58.8 in

Minimum Strike

27.1 in

Withstand Voltage - 60 Hz Dry

160 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6