HUBBELL POWER SYSTEMS
Image of 325-008-T-937-00 SDC™ Composite Bushing - 72.5KV
* Representative image
Image of 325-008-T-937-00 SDC™ Composite Bushing - 72.5KV
play

SDC™ Composite Bushing - 72.5KV

Brand: Electro Composites

Catalog ID: 325-008-T-937-00

SDC™ 72.5kV-800DL A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per GB/T, Drawlead Connected for Air-to-Oil Applications, 2.0" Min.Oil Immersion Level/CT Pocket, 96.6" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets GB/T 4109 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see HereFor Bushing Drawlead Connectors and Adapters, please see Here

Product details

General

Application

Transformer

Bottom Terminal Type

None

Catalog Number

325-008-T-937-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

M38X1.5

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

37.75 in

Below Flange Length

15 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

5.02 in

Diameter - Below Flange Maximum P

5.02 in

Diameter - Conductor Outside Under Insulation

1.75 in

Diameter - Live Part Bottom

1.75 in

Diameter - Live Part Top

4.00 in

Diameter - Rod / Tube

1.75/1.50 in

Dimensions

52.75 in x 10.62 in x 10.62 in

Effective Length - Bottom Terminal

0.00 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10.62 in

Height

10.62 in

Length

52.75 in

Length - Drawlead Above Flange

33.00 in

Length - Ground Shield

2.00 in

Length - Insulated Section

45.4 in

Length - Insulation Above Flange

27.80 in

Length - Insulation Below Flange

14.40 in

Length - Live Part Bottom

0.60 in

Length - Live Part Top

6.80 in

Length - Minimum Oil Immersion Level

LOWER END TO BE FULLY IMMERSED

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

8.37 in

Stud Inside Diameter

1.5 in

Thickness

1.635 in

Thread Size - Drawlead Connector

1 1/4-12

Top Terminal Min. Thread Length

2.5 in

Weight

106 lb

Width

10.62 in

Electrical Ratings

BIL

325 kV

Current Rating

800 A

kV Class

72.5 kV

Minimum Creepage

96.6 in

Minimum Creepage - Inside

NA

Minimum Strike

31.6 in

Minimum Strike - Inside

NA

Withstand Voltage - 60 Hz Dry

155 kV

Certifications And Compliance

Industry Standard(s)

GB/T 4109

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome