HUBBELL POWER SYSTEMS
Image of 350-020-D-1010-00 SDC™ Series, Composite Bushing - 80kV

SDC™ Series, Composite Bushing - 80kV

Brand: Electro Composites

Catalog ID: 350-020-D-1010-00

SDC™ 80kV-2000 A DC Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per SPECIAL, Bottom Connected for Air-to-Oil Applications, 17.5" Min. Oil Immersion Level/CT Pocket Length, 103.1" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally

For Bushing Test Terminals, please click here

General

Application

DC

Bottom Terminal Type

2-12

Catalog Number

350-020-D-1010-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

40.06 in

Below Flange Length

34.94 in

Depth

11 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

5.73 in

Diameter - Below Flange Maximum P

5.73 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

2.5 in

Diameter - Live Part Top

5 in

Diameter - Rod / Tube

2 in

Dimensions

75 in x 11 in x 11 in

Effective Length - Bottom Terminal

4 in

Effective Length - Top Terminal

4 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

11 in

Height

11 in

Length

75 in

Length - Ground Shield

17.5 in

Length - Insulated Section

63.8 in

Length - Insulation Above Flange

30.1 in

Length - Insulation Below Flange

12.14 in

Length - Live Part Bottom

5.3 in

Length - Live Part Top

5.9 in

Length - Minimum Oil Immersion Level

17.5 in

Sealing Surface Inside Diameter

6.23 in

Sealing Surface Outside Diameter

8.62 in

Thickness

1.865 in

Top Terminal Min. Thread Length

4 in

Weight

244 lb

Width

11 in

Electrical Ratings

BIL

350 kV

Current Rating

2000 DC A A

kV Class

80 kV

Minimum Creepage

103.1 in

Minimum Strike

33.6 in

Certifications And Compliance

Industry Standard(s)

SPECIAL

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6