HUBBELL POWER SYSTEMS
Bushing Crimp Style Draw-Lead Terminal - Model B-316082-D-5
Image of B-316082-D-5 Bushing Crimp Style Draw-Lead Terminal - Model B-316082-D-5

Bushing Crimp Style Draw-Lead Terminal - Model B-316082-D-5

Brand: PCORE Electric

Catalog ID: B-316082-D-5

3/4-12 Crimp Style Draw-Lead Terminal - 69kV & Below - 4.00 in Length - 0.75 in Width

Crimp on style draw lead terminal that can be used with IEEE standard PCORE bushings rated 69kV and below.

  • Crimp draw lead terminal
  • For use with PCORE and Electro Composites LV IEEE standard bushings
  • 69kV and below

General

Application

Condenser Bushings

Catalog Number

B-316082-D-5

Material

Copper

Thread Size - Male

3/4-12 UN-2A

Dimensions

Diameter - Outside

0.75 in

Dimensions

4.00 in x 0.75 in x 4.00 in

Height

4 in

Length

4 in

Thread Size - Male

3/4-12 UN-2A

Width

0.75 in

Electrical Ratings

Current Rating

600 A

kV Class

15kV - 69 kV

Certifications And Compliance

Industry Standard(s)

IEEE