HUBBELL POWER SYSTEMS
Image of B-63051-E-70 Porcelain Test Terminal - 3000A

Porcelain Test Terminal - 3000A

Brand: PCORE Electric

Catalog ID: B-63051-E-70

Porcelain Test Terminal - 3000A (345kV)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

2"-12 Female Thread

Catalog Number

B-63051-E-70

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Porcelain

Top Terminal Type

2"-12 Male Thread, 2.00" longer usable thread with (1) Corona Ring

Dimensions

Dimensions

20.00 in x 9.-6 in x 20.00 in

Height

20 in

Length

20 in

Width

9.-6 in

Electrical Ratings

Current Rating

3000 A

kV Class

345 kV

Configuration

Bottom Terminal Type

2"-12 Female Thread