Brand: Reuel
Catalog ID: U-UAB125
Application
Any
Bottom Terminal Type
Aluminum-Threaded
Catalog Number
U-UAB125
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Air
Material - Flange
If Supplied Stainless Steel or Mild Steel
Material - Insulation
Cast Epoxy Cycloaliphatic
Mounting Position
Any
Number of Bolt Holes - Bottom Terminal
1
Number of Bolt Holes - Top Terminal
0
Number of Sheds
13
Plating - Bottom Terminal
Unplated
Test Tap
No
Thread Type - Bottom Terminal
Female
Thread Type - Top Terminal
Male
Top Terminal Plating
Unplated
Top Terminal Type
Aluminum-Threaded
Type
600 Amp Universal Air Bushing
Above Flange Length
9.98 in
Below Flange Length
4.62 in
Bottom Terminal Min. Thread Length
0.88 in
Diameter - Above Flange Maximum
2.50 in
Diameter - Bottom Terminal Bolt Holes
5/8-11
Flange Outside Diameter
3.71 in
Length
14.59 in
Length - Insulation Above Flange
8.66 in
Length - Insulation Below Flange
4.62 in
Thread Size - Bottom Terminal
5/8-11
Top Terminal Min. Thread Length
1.25 in
Weight
4.25 lb
Current Overload
900 A
kV Class
25 kV
Minimum Creepage
19.4 in
Minimum Strike
8.66 in
Withstand Current - Short Time (10 cycles)
25000 A
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Air
Bottom Terminal Type
Aluminum-Threaded
Mounting Position
Any
Number of Bolt Holes - Bottom Terminal
1
Number of Bolt Holes - Top Terminal
0
Number of Sheds
13
Withstand Current - Short Time (3 sec)
10000 A