
Brand: ANDERSON
Catalog ID: AUR203
Aluminum alloy bus support for aluminum tubing. Caps may be rotated to provide slip-free or rigid clamping. Stainless steel static eliminator springs are standard. Clamping bolts have hex stops for one wrench installation. Cap screws are supplied for upright mounting.
Catalog Number
AUR203
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material - Mounting Hardware
Galvanized Steel
Material Type
Standard
Number of Ground Braid Lug Holes
0
Type
Tube to Insulator
UPC
096359289661
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
3 in
Diameter - Inside
0 in
Dimensions
4.686 in x 1.859 in x 1.718 in
Height
1.718 in
Length
4.686 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.54 lb
Width
1.859 in
Maximum Current Rating Amps Continuous
0
Conductor Type
Aluminum Bus
Number of Ground Braid Lug Holes
0
Pallet Quantity
216